Manual Clamping
Destaco’s special neoprene caps are designed for slipping on threaded spindle rods.

235110

Visit Product Series:
CAD

Product Details Unit View:
For Spindle Diameter (in) 11/32
Cap Height (in) 0.88
Cap Width (in) 0.72
Cap Height (mm) 22.4
Cap Width (mm) 18.3
For Spindle Diameter (mm) M9
Product Type Clamp Accessories
Product Function Clamping
Product Series Clamp acessories
Accessory Type Special Neoprene Cap
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top