Manual Clamping
Vertical hold down clamp with hardened steel bushings, flanged base, and U-bar.

247-U

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 2.0
Clamp Arm Length (in) 4.87
Weight (lb) 2.36
Maximum Holding Capacity (lbf) 1000.0
Height Under Clamp Arm (mm) 50.8
Maxmum Holding Capacity (N) 4400.0
Clamp Arm Length (mm) 123.7
Weight (kg) 1.07
Handle Vertical
Clamp Bar Opening (+10°) (degrees) 120.0
Product Series 247/267
Flanged Washers 247109
Application - Food Processing Not Recommended
Application - Machining Poor/Low
Accomodates Workpiece Variation No
Product Function Clamping
Base Mounting Style Flange
Application - Checking Fixtures Excellent/High
Application - Assembly Excellent/High
Clamp Arm Style U-Bar
Handle Opening (+10°) 67.0
Product Type Standard
Standard Material Steel
Application - Closures Poor/Low
Spindle Assembly 247208-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Fair/Medium
Duty Cycle 2
Application - Welding Fair/Medium
Toggle Lock Plus No
Service Environment Normal
Product Accessories
247208-M
SPINDLE M12X80 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
247109
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top