Manual Clamping
Vertical hold down clamp with hardened steel bushings, flanged base, and U-bar.

267-U

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 4.81
Clamp Arm Length (in) 5.92
Maximum Holding Capacity (lbf) 1200.0
Height Under Clamp Arm (in) 3.08
Weight (kg) 2.18
Height Under Clamp Arm (mm) 78.2
Clamp Arm Length (mm) 150.4
Maxmum Holding Capacity (N) 5340.0
Clamp Arm Style U-Bar
Spindle Assembly 267203-M
Application - Closures Poor/Low
Service Environment Normal
Product Function Clamping
Standard Material Steel
Application - Food Processing Not Recommended
Application - Wood-Working Fair/Medium
Application - Machining Poor/Low
Base Mounting Style Flange
Handle Vertical
Application - Welding Fair/Medium
Handle Opening (+10°) 72.0
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Product Series 247/267
PublishedDate 1677688212000
Duty Cycle 3
Product Type Standard
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 140.0
Flanged Washers 267102
Product Accessories
267102
M16 FLANGED WASHER FOR "U" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
267203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top