Manual Clamping
Destaco’s 305-UR Series horizontal hold down clamps feature a compact design suitable for use in confined spaces, Toggle Lock Plus capability, and flanged base with U-bar.

305-UR

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 150
Height Under Clamp Arm (in) 0.48
Clamp Arm Length (in) 1.19
Weight (lb) 0.13
Maxmum Holding Capacity (N) 670
Weight (kg) 0.06
Clamp Arm Length (mm) 30.2
Height Under Clamp Arm (mm) 12.2
Handle Horizonal
Spindle Assembly 305208-M
Clamp Arm Style U-Bar
Product Function Clamping
Base Mounting Style Flange
Application - Food Processing Fair/Medium
Product Type Compact
Clamp Bar Opening (+10°) (degrees) 90
Product Series 305/307/309
Duty Cycle 2
Application - Machining Poor/Low
Standard Material Steel
Application - Closures Excellent/High
Application - Welding Poor/Low
Application - Checking Fixtures Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 170
Accomodates Workpiece Variation No
Flanged Washers 12111
Application - Wood-Working Excellent/High
Toggle Lock Plus Yes
Service Environment Normal
Application - Assembly Excellent/High
Product Accessories
305208-M
SPINDLE M5X25 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top