Manual Clamping
Destaco’s 307-USS Series horizontal, stainless steel hold down clamps feature a compact design suitable for use in confined spaces, flanged base, and U-bar.

307-USS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.53
Maximum Holding Capacity (lbf) 350
Clamp Arm Length (in) 1.88
Height Under Clamp Arm (in) 0.87
Clamp Arm Length (mm) 47.8
Weight (kg) 0.24
Maxmum Holding Capacity (N) 1560
Height Under Clamp Arm (mm) 22.1
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 92
Accomodates Workpiece Variation No
Product Type Horizontal Hold-Down Clamps
Spindle Assembly 207943
Application - Welding Fair/Medium
Base Mounting Style Flange
Product Function Clamping
Toggle Lock Plus No
Handle Opening (+10°) 173
Application - Food Processing Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Horizonal
Product Type Compact
Standard Material Stainless Steel
Duty Cycle 2
Application - Checking Fixtures Fair/Medium
Application - Closures Excellent/High
Clamp Arm Style U-Bar
Flanged Washers 507907
Application - Machining Fair/Medium
Application - Wood-Working Excellent/High
Product Series 305/307/309
Service Environment Normal
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top