Manual Clamping
Destaco’s 309-U Series horizontal hold down clamps feature a compact design suitable for use in confined spaces, flanged base, and U-bar.

309-U

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 750
Clamp Arm Length (in) 2.68
Weight (lb) 2.87
Height Under Clamp Arm (in) 1.31
Maxmum Holding Capacity (N) 3340
Weight (kg) 1.3
Clamp Arm Length (mm) 68.1
Height Under Clamp Arm (mm) 33.3
Application - Welding Fair/Medium
Clamp Arm Style U-Bar
Handle Horizonal
Flanged Washers 235106
Clamp Bar Opening (+10°) (degrees) 90
Product Function Clamping
Spindle Assembly 309208
Handle Opening (+10°) 168
Product Series 305/307/309
Toggle Lock Plus No
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Product Type Compact
Base Mounting Style Flange
Application - Assembly Excellent/High
Application - Food Processing Fair/Medium
Application - Checking Fixtures Fair/Medium
Service Environment Normal
Standard Material Steel
Application - Machining Fair/Medium
Duty Cycle 2
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top