Manual Clamping
Destaco’s 309-UR Series horizontal hold down clamps feature a compact design suitable for use in confined spaces, Toggle Lock Plus capability, and flanged base with U-bar.

309-UR

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 750
Height Under Clamp Arm (in) 1.31
Clamp Arm Length (in) 2.68
Weight (lb) 2.87
Height Under Clamp Arm (mm) 33.3
Weight (kg) 1.3
Clamp Arm Length (mm) 68.1
Maxmum Holding Capacity (N) 3340
Application - Welding Fair/Medium
Accomodates Workpiece Variation No
Application - Checking Fixtures Fair/Medium
Product Type Compact
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Bar Opening (+10°) (degrees) 90
Spindle Assembly 309208
Product Series 305/307/309
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Clamp Arm Style U-Bar
Standard Material Steel
Handle Horizonal
Application - Machining Fair/Medium
Toggle Lock Plus Yes
Flanged Washers 235106
Application - Assembly Excellent/High
Product Function Clamping
Application - Wood-Working Excellent/High
Handle Opening (+10°) 168
Base Mounting Style Flange
Service Environment Normal
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top