Manual Clamping
Destaco’s 309-USS Series horizontal, stainless steel hold down clamps feature a compact design suitable for use in confined spaces, flanged base, and U-bar.

309-USS

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.3
Maximum Holding Capacity (lbf) 750
Weight (lb) 2.87
Clamp Arm Length (in) 2.66
Weight (kg) 1.3
Maxmum Holding Capacity (N) 3340
Height Under Clamp Arm (mm) 33
Clamp Arm Length (mm) 67.6
Product Function Clamping
Application - Closures Excellent/High
Application - Welding Fair/Medium
Base Mounting Style Flange
Accomodates Workpiece Variation No
Application - Food Processing Fair/Medium
Flanged Washers 235906
Standard Material Stainless Steel
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Handle Horizonal
Handle Opening (+10°) 168
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Compact
Spindle Assembly 237943
Product Series 305/307/309
Product Type Horizontal Hold-Down Clamps
Application - Wood-Working Excellent/High
Application - Checking Fixtures Fair/Medium
Toggle Lock Plus No
Duty Cycle 2
Application - Machining Fair/Medium
Clamp Bar Opening (+10°) (degrees) 90
Service Environment Normal
Product Accessories
237943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top