Internal Inertia (lb-in²)
0.31
Output Overturning Moment Capacity (in-lb)
762
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
0.695
center_distance_in_english
1.5748031496063
Height To Mounting Surface (in)
3.6
Output Radial Capacity (lb)
1107
output_thrust_axial_capacity_lb_english
791
b10_torque_capacity_inlb_english
139
maximum_torque_inlb_english
84
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.087
Center Thru Hole Diameter (in)
0.51
mounting_surface_diameter_in_english
1.3779527559055
output_overturning_moment_capacity_inlb_english
762
Center Distance (in)
1.6
height_t0_mounting_surface_in_english
3.6220472440945
center_thru_hole_diameter_in_english
0.51
Maximum Torque (in-lb)
84
B10 Torque Capacity (in-lb)
139
Internal Inertia (lb-in²)
0.31
Output Thrust/Axial Capacity (lb)
791
Mounting Surface Diameter (in)
1.4
output_radial_capactiry_lb_english
1107
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00003
Height To Mounting Surface (mm)
92
Internal Inertia (kgm²)
0.000091
Output Overturning Moment Capacity (Nm)
86
b10_torque_capacity_nm_metric
15.7
Center Thru Hole Diameter (mm)
13
output_radial_capactiry_n_metric
4926
output_overturning_moment_capacity_nm_metric
86
center_thru_hole_diameter_mm_metric
13
Maximum Torque (Nm)
9.5
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0002
Output Radial Capacity (N)
4926
Internal Inertia (kgm²)
0.000091
output_thrust_axial_capacity_n_metric
3520
Output Thrust/Axial Capacity (N)
3520
center_distance_mm_metric
40
Maximum Torque (Nm)
9.5
Mounting Surface Diameter (mm)
35
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
15.7
Center Distance (mm)
40
mounting_surface_diameter_mm_metric
35
height_t0_mounting_surface_mm_metric
92