Output Thrust/Axial Capacity (lb)
791
Maximum Torque (in-lb)
157
Center Thru Hole Diameter (in)
0.51
center_distance_in_english
1.5748031496063
Internal Inertia (lb-in²)
0.4
output_radial_capactiry_lb_english
1107
Mounting Surface Diameter (in)
1.4
b10_torque_capacity_inlb_english
312
Internal Inertia (lb-in²)
0.4
Center Distance (in)
1.6
center_thru_hole_diameter_in_english
0.51
mounting_surface_diameter_in_english
1.3779527559055
Output Overturning Moment Capacity (in-lb)
762
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.376
B10 Torque Capacity (in-lb)
312
height_t0_mounting_surface_in_english
3.6220472440945
Height To Mounting Surface (in)
3.6
maximum_torque_inlb_english
157
output_thrust_axial_capacity_lb_english
791
output_overturning_moment_capacity_inlb_english
762
Output Radial Capacity (lb)
1107
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.01
mounting_surface_diameter_mm_metric
35
output_thrust_axial_capacity_n_metric
3520
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00011
B10 Torque Capacity (Nm)
35.3
Center Distance (mm)
40
b10_torque_capacity_nm_metric
35.3
center_distance_mm_metric
40
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00088
output_overturning_moment_capacity_nm_metric
86
Mounting Surface Diameter (mm)
35
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
86
Maximum Torque (Nm)
17.7
Output Thrust/Axial Capacity (N)
3520
center_thru_hole_diameter_mm_metric
13
Internal Inertia (kgm²)
0.000117
Height To Mounting Surface (mm)
92
height_t0_mounting_surface_mm_metric
92
Output Radial Capacity (N)
4926
output_radial_capactiry_n_metric
4926
Maximum Torque (Nm)
17.7
Internal Inertia (kgm²)
0.000117
Center Thru Hole Diameter (mm)
13