Internal Inertia (lb-in²)
0.4
B10 Torque Capacity (in-lb)
312
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.376
output_thrust_axial_capacity_lb_english
492
output_shaft_dia_in_english
0.63
output_radial_capactiry_lb_english
206
b10_torque_capacity_inlb_english
312
Internal Inertia (lb-in²)
0.4
maximum_torque_inlb_english
157
output_overturning_moment_capacity_inlb_english
405
center_distance_in_english
1.5748031496063
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.01
Output Radial Capacity (lb)
206
Maximum Torque (in-lb)
157
Output Overturning Moment Capacity (in-lb)
405
Center Distance (in)
1.6
Output Shaft Diameter (in)
0.63
Output Thrust/Axial Capacity (lb)
492
Maximum Torque (Nm)
17.7
Maximum Torque (Nm)
17.7
center_distance_mm_metric
40
output_overturning_moment_capacity_nm_metric
46
B10 Torque Capacity (Nm)
35.3
Imperial or Metric Product
Metric
Output Radial Capacity (N)
917
Center Distance (mm)
40
Output Thrust/Axial Capacity (N)
2189
Internal Inertia (kgm²)
0.000117
Internal Inertia (kgm²)
0.000117
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00088
Output Overturning Moment Capacity (Nm)
46
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00011
output_thrust_axial_capacity_n_metric
2189
b10_torque_capacity_nm_metric
35.3
output_shaft_dia_mm_metric
16
output_radial_capactiry_n_metric
917
Output Shaft Diameter (mm)
16