center_distance_in_english
1.5748031496063
b10_torque_capacity_inlb_english
254
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
18.72
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.34
Maximum Torque (in-lb)
155
maximum_torque_inlb_english
155
Output Shaft Diameter (in)
0.63
output_thrust_axial_capacity_lb_english
492
output_radial_capactiry_lb_english
206
output_overturning_moment_capacity_inlb_english
405
Output Thrust/Axial Capacity (lb)
492
Internal Inertia (lb-in²)
0.4
Output Overturning Moment Capacity (in-lb)
405
B10 Torque Capacity (in-lb)
254
output_shaft_dia_in_english
0.63
Internal Inertia (lb-in²)
0.4
Output Radial Capacity (lb)
206
Center Distance (in)
1.6
Imperial or Metric Product
Metric
Output Shaft Diameter (mm)
16
Center Distance (mm)
40
Maximum Torque (Nm)
17.5
center_distance_mm_metric
40
B10 Torque Capacity (Nm)
28.7
Output Thrust/Axial Capacity (N)
2189
output_thrust_axial_capacity_n_metric
2189
Internal Inertia (kgm²)
0.000117
Internal Inertia (kgm²)
0.000117
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00068
Maximum Torque (Nm)
17.5
Output Overturning Moment Capacity (Nm)
46
output_radial_capactiry_n_metric
917
b10_torque_capacity_nm_metric
28.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
output_shaft_dia_mm_metric
16
output_overturning_moment_capacity_nm_metric
46
Output Radial Capacity (N)
917