maximum_torque_inlb_english
151
Maximum Torque (in-lb)
151
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.075
output_overturning_moment_capacity_inlb_english
405
Internal Inertia (lb-in²)
0.4
Output Radial Capacity (lb)
206
output_shaft_dia_in_english
0.63
Output Overturning Moment Capacity (in-lb)
405
Internal Inertia (lb-in²)
0.4
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.384
Output Thrust/Axial Capacity (lb)
492
output_radial_capactiry_lb_english
206
B10 Torque Capacity (in-lb)
326
b10_torque_capacity_inlb_english
326
Center Distance (in)
1.6
Output Shaft Diameter (in)
0.63
output_thrust_axial_capacity_lb_english
492
center_distance_in_english
1.5748031496063
Center Distance (mm)
40
output_overturning_moment_capacity_nm_metric
46
output_radial_capactiry_n_metric
917
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
36.8
Output Radial Capacity (N)
917
output_shaft_dia_mm_metric
16
Internal Inertia (kgm²)
0.000117
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Output Overturning Moment Capacity (Nm)
46
output_thrust_axial_capacity_n_metric
2189
Internal Inertia (kgm²)
0.000117
Maximum Torque (Nm)
17.1
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00011
Output Thrust/Axial Capacity (N)
2189
center_distance_mm_metric
40
Maximum Torque (Nm)
17.1
Output Shaft Diameter (mm)
16
b10_torque_capacity_nm_metric
36.8