Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.542
Maximum Torque (in-lb)
159
Internal Inertia (lb-in²)
0.42
Output Thrust/Axial Capacity (lb)
492
b10_torque_capacity_inlb_english
193
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4.342
output_shaft_dia_in_english
0.63
Internal Inertia (lb-in²)
0.42
Output Radial Capacity (lb)
206
B10 Torque Capacity (in-lb)
193
Output Shaft Diameter (in)
0.63
maximum_torque_inlb_english
159
output_overturning_moment_capacity_inlb_english
405
Center Distance (in)
1.6
Output Overturning Moment Capacity (in-lb)
405
center_distance_in_english
1.5748031496063
output_radial_capactiry_lb_english
206
output_thrust_axial_capacity_lb_english
492
b10_torque_capacity_nm_metric
21.8
output_thrust_axial_capacity_n_metric
2189
Maximum Torque (Nm)
18
Internal Inertia (kgm²)
0.000123
Imperial or Metric Product
Metric
Output Shaft Diameter (mm)
16
output_radial_capactiry_n_metric
917
B10 Torque Capacity (Nm)
21.8
Output Overturning Moment Capacity (Nm)
46
Center Distance (mm)
40
Output Radial Capacity (N)
917
Maximum Torque (Nm)
18
Output Thrust/Axial Capacity (N)
2189
output_overturning_moment_capacity_nm_metric
46
Internal Inertia (kgm²)
0.000123
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00127
output_shaft_dia_mm_metric
16
center_distance_mm_metric
40
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00016