Internal Inertia (lb-in²)
0.44
maximum_torque_inlb_english
159
Center Distance (in)
1.6
b10_torque_capacity_inlb_english
216
output_thrust_axial_capacity_lb_english
492
Internal Inertia (lb-in²)
0.44
Output Radial Capacity (lb)
206
center_distance_in_english
1.5748031496063
Output Overturning Moment Capacity (in-lb)
405
output_shaft_dia_in_english
0.63
Output Shaft Diameter (in)
0.63
output_radial_capactiry_lb_english
206
output_overturning_moment_capacity_inlb_english
405
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.81
B10 Torque Capacity (in-lb)
216
Output Thrust/Axial Capacity (lb)
492
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.48
Maximum Torque (in-lb)
159
Output Shaft Diameter (mm)
16
Internal Inertia (kgm²)
0.000129
Output Thrust/Axial Capacity (N)
2189
output_radial_capactiry_n_metric
917
Center Distance (mm)
40
B10 Torque Capacity (Nm)
24.4
Maximum Torque (Nm)
18
Internal Inertia (kgm²)
0.000129
Output Overturning Moment Capacity (Nm)
46
output_overturning_moment_capacity_nm_metric
46
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
2189
Maximum Torque (Nm)
18
center_distance_mm_metric
40
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0019
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00024
Output Radial Capacity (N)
917
output_shaft_dia_mm_metric
16
b10_torque_capacity_nm_metric
24.4