output_thrust_axial_capacity_lb_english
2759
maximum_torque_inlb_english
3873
height_t0_mounting_surface_in_english
10.875
Center Distance (in)
5.5
Internal Inertia (lb-in²)
58
Maximum Torque (in-lb)
3873
Output Overturning Moment Capacity (in-lb)
8509
Output Thrust/Axial Capacity (lb)
2759
B10 Torque Capacity (in-lb)
3449
output_overturning_moment_capacity_inlb_english
8509
output_radial_capactiry_lb_english
4004
b10_torque_capacity_inlb_english
3449
mounting_surface_diameter_in_english
4.25
Height To Mounting Surface (in)
10.875
Center Thru Hole Diameter (in)
1.5
Mounting Surface Diameter (in)
4.25
Internal Inertia (lb-in²)
58
center_distance_in_english
5.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.098
Output Radial Capacity (lb)
4004
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
17.187
center_thru_hole_diameter_in_english
1.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00061
Output Radial Capacity (N)
17818
Internal Inertia (kgm²)
0.017
Mounting Surface Diameter (mm)
108.0
b10_torque_capacity_nm_metric
390
Internal Inertia (kgm²)
0.017
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
output_overturning_moment_capacity_nm_metric
961
Maximum Torque (Nm)
438
Output Thrust/Axial Capacity (N)
12278
output_radial_capactiry_n_metric
17818
Height To Mounting Surface (mm)
276.2
Output Overturning Moment Capacity (Nm)
961
height_t0_mounting_surface_mm_metric
276.225
Center Distance (mm)
139.7
B10 Torque Capacity (Nm)
390
Maximum Torque (Nm)
438
center_thru_hole_diameter_mm_metric
38.1
center_distance_mm_metric
139.7
mounting_surface_diameter_mm_metric
107.95
output_thrust_axial_capacity_n_metric
12278
Imperial or Metric Product
Imperial
Center Thru Hole Diameter (mm)
38.1