output_thrust_axial_capacity_lb_english
1433
Output Overturning Moment Capacity (in-lb)
12959
Output Shaft Diameter (in)
1.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
14.675
Internal Inertia (lb-in²)
40
Maximum Torque (in-lb)
3062
B10 Torque Capacity (in-lb)
2616
center_distance_in_english
5.5
Center Distance (in)
5.5
output_shaft_dia_in_english
1.5
b10_torque_capacity_inlb_english
2616
maximum_torque_inlb_english
3062
Internal Inertia (lb-in²)
40
output_overturning_moment_capacity_inlb_english
12959
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
117.68
Output Thrust/Axial Capacity (lb)
1433
output_radial_capactiry_lb_english
3767
Output Radial Capacity (lb)
3767
Output Thrust/Axial Capacity (N)
6377
Output Shaft Diameter (mm)
38.1
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
346
Internal Inertia (kgm²)
0.0117
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.034
output_shaft_dia_mm_metric
38.1
Output Overturning Moment Capacity (Nm)
1464
B10 Torque Capacity (Nm)
296
output_radial_capactiry_n_metric
16763
Center Distance (mm)
139.7
Maximum Torque (Nm)
346
Output Radial Capacity (N)
16763
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00429
center_distance_mm_metric
139.7
output_thrust_axial_capacity_n_metric
6377
output_overturning_moment_capacity_nm_metric
1464
Internal Inertia (kgm²)
0.0117
b10_torque_capacity_nm_metric
296