Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 501-B Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and hardened pivot pins/bushings.

501501

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.57
Clamp Arm Width (in) 0.59
Clamp Arm Heigth (mm) 15
Clamp Arm Width (mm) 15
Clamp Arm Length (mm) 40
Application - Food Processing Not Recommended
Application - Wood-Working Poor/Low
Used With Model/Series 501-B|501-LB
Standard Material Steel
Duty Cycle 3
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Poor/Low
Application - Machining Poor/Low
Application - Assembly Excellent/High
Product Function Clamping
Application - Checking Fixtures Fair/Medium
Product Type Clamp Accessories
Product Series Clamp acessories
Application - Welding Excellent/High
Accessory Type Clamping Bar
Back to Top