Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 501-B Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and hardened pivot pins/bushings.

501503

Visit Product Series:
CAD

Product Details Unit View:
Handle Length (in) 2.4
Handle Diameter (in) 0.24
Handle Diameter (mm) 6.0
Handle Length (mm) 61.0
Application - Assembly Excellent/High
Application - Welding Excellent/High
Application - Checking Fixtures Fair/Medium
Application - Closures Poor/Low
Product Function Clamping
Used With Model/Series 501-B|501-LB
Application - Wood-Working Poor/Low
Application - Machining Poor/Low
Application - Food Processing Not Recommended
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Duty Cycle 3
Accessory Type Handle
Product Series Clamp acessories
Back to Top