Clamp Arm Length (in)
0.53
Height To Top Of Clamp Arm (in)
2.75
Maximum Holding Capacity (lbf)
1500
Weight (lb)
1.76
Clamp Arm Length (mm)
13.5
Height To Top Of Clamp Arm (mm)
69.9
Maxmum Holding Capacity (N)
7000
Weight (kg)
0.8
Accomodates Workpiece Variation
No
Clamp Bar Opening (+10°) (degrees)
200
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Service Environment
Harsh/Dirty
Product Series
500 Series
Application - Food Processing
Not Recommended
Base Mounting Style
Swivel with locking spring clip
Product Function
Clamping