Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 503-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

503502

Visit Product Series:
CAD

Product Details Unit View:
Mounting Holes - Length (in) 0.98
Mounting Hole - Diameter (in) 0.25
Mounting Holes - Width (in) 1.38
Mounting Holes - Width (mm) 35.0
Mounting Hole - Diameter (mm) 6.3
Mounting Holes - Length (mm) 25.0
Application - Checking Fixtures Fair/Medium
PublishedDate 1677675252000
Accessory Type Base Plate
Duty Cycle 3
Application - Closures Poor/Low
Application - Food Processing Not Recommended
Product Type Clamp Accessories
Used With Model/Series 501-B|501-LB|503-MB|503-MBLSC
Application - Welding Excellent/High
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Product Function Clamping
Application - Wood-Working Poor/Low
Application - Assembly Excellent/High
Application - Machining Fair/Medium
Back to Top