Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 505-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

505501

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.36
Clamp Arm Width (in) 0.98
Clamp Arm Width (mm) 25.0
Clamp Arm Heigth (mm) 30.0
Clamp Arm Length (mm) 60.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 3
Product Series Clamp acessories
PublishedDate 1677674959000
Used With Model/Series 505-MB|505-MBLSC
Application - Welding Excellent/High
Product Function Clamping
Product Type Clamp Accessories
Application - Checking Fixtures Fair/Medium
Application - Assembly Excellent/High
Accessory Type Clamping Bar
Application - Wood-Working Poor/Low
Standard Material Steel
Application - Closures Poor/Low
Application - Machining Fair/Medium
Application - Food Processing Not Recommended
Back to Top