Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 506-MB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

506501

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Width (in) 1.18
Clamp Arm Length (in) 2.95
Clamp Arm Width (mm) 30.0
Clamp Arm Heigth (mm) 35.0
Clamp Arm Length (mm) 75.0
Standard Material Steel
Application - Food Processing Not Recommended
Application - Closures Poor/Low
Application - Assembly Excellent/High
Duty Cycle 3
Application - Welding Excellent/High
Application - Checking Fixtures Fair/Medium
Product Series Clamp acessories
Application - Wood-Working Poor/Low
Application - Machining Fair/Medium
Accessory Type Clamping Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Used With Model/Series 506-MB|506-MBLSC
PublishedDate 1677675089000
Product Type Clamp Accessories
Back to Top