Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 506-MB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

506503

Visit Product Series:
CAD

Product Details Unit View:
Handle Diameter (in) 1.1
Handle Length (in) 4.84
Handle Diameter (mm) 28.0
Handle Length (mm) 123.0
Used With Model/Series 506-MB|506-MBLSC
Application - Assembly Excellent/High
Accessory Type Handle
Application - Wood-Working Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Application - Closures Poor/Low
Product Series Clamp acessories
Application - Food Processing Not Recommended
Product Function Clamping
Standard Material Steel
Application - Checking Fixtures Fair/Medium
Duty Cycle 3
Application - Machining Fair/Medium
Application - Welding Excellent/High
Back to Top