Output Overturning Moment Capacity (in-lb)
1572
Internal Inertia (lb-in²)
1.3
Center Thru Hole Diameter (in)
0.59
Internal Inertia (lb-in²)
1.3
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.5
output_radial_capactiry_lb_english
1775
Center Distance (in)
2.0
Output Thrust/Axial Capacity (lb)
925
Mounting Surface Diameter (in)
1.8
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.17
Maximum Torque (in-lb)
287
output_thrust_axial_capacity_lb_english
925
center_thru_hole_diameter_in_english
0.59
center_distance_in_english
1.9685039370079
B10 Torque Capacity (in-lb)
300
maximum_torque_inlb_english
287
b10_torque_capacity_inlb_english
300
height_t0_mounting_surface_in_english
4.8425196850394
output_overturning_moment_capacity_inlb_english
1572
Height To Mounting Surface (in)
4.8
Output Radial Capacity (lb)
1775
mounting_surface_diameter_in_english
1.7716535433071
Internal Inertia (kgm²)
0.00038
center_distance_mm_metric
50
height_t0_mounting_surface_mm_metric
123
Imperial or Metric Product
Metric
Mounting Surface Diameter (mm)
45
Maximum Torque (Nm)
32.4
Center Thru Hole Diameter (mm)
15
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00005
mounting_surface_diameter_mm_metric
45
Center Distance (mm)
50
Output Overturning Moment Capacity (Nm)
178
Output Thrust/Axial Capacity (N)
4116
center_thru_hole_diameter_mm_metric
15
Internal Inertia (kgm²)
0.00038
Output Radial Capacity (N)
7899
B10 Torque Capacity (Nm)
33.9
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00044
Height To Mounting Surface (mm)
123
Maximum Torque (Nm)
32.4
b10_torque_capacity_nm_metric
33.9
output_radial_capactiry_n_metric
7899
output_thrust_axial_capacity_n_metric
4116
output_overturning_moment_capacity_nm_metric
178