output_radial_capactiry_lb_english
379
output_shaft_dia_in_english
0.79
Output Radial Capacity (lb)
379
Maximum Torque (in-lb)
300
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4.9
Output Thrust/Axial Capacity (lb)
545
Center Distance (in)
2.0
Internal Inertia (lb-in²)
1.5
maximum_torque_inlb_english
300
center_distance_in_english
1.9685039370079
B10 Torque Capacity (in-lb)
326
output_thrust_axial_capacity_lb_english
545
Output Shaft Diameter (in)
0.79
Output Overturning Moment Capacity (in-lb)
791
b10_torque_capacity_inlb_english
326
Internal Inertia (lb-in²)
1.5
output_overturning_moment_capacity_inlb_english
791
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.62
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00018
B10 Torque Capacity (Nm)
36.8
Output Overturning Moment Capacity (Nm)
89
Internal Inertia (kgm²)
0.00044
Output Radial Capacity (N)
1687
Maximum Torque (Nm)
33.9
b10_torque_capacity_nm_metric
36.8
output_overturning_moment_capacity_nm_metric
89
output_radial_capactiry_n_metric
1687
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00143
Output Thrust/Axial Capacity (N)
2425
output_thrust_axial_capacity_n_metric
2425
Internal Inertia (kgm²)
0.00044
Center Distance (mm)
50
output_shaft_dia_mm_metric
20
Maximum Torque (Nm)
33.9
center_distance_mm_metric
50
Imperial or Metric Product
Metric
Output Shaft Diameter (mm)
20