Output Shaft Diameter (in)
0.79
Output Radial Capacity (lb)
379
Maximum Torque (in-lb)
617
B10 Torque Capacity (in-lb)
734
Output Thrust/Axial Capacity (lb)
545
output_thrust_axial_capacity_lb_english
545
Internal Inertia (lb-in²)
1.6
Output Overturning Moment Capacity (in-lb)
791
Center Distance (in)
2.0
output_shaft_dia_in_english
0.79
Internal Inertia (lb-in²)
1.6
b10_torque_capacity_inlb_english
734
output_radial_capactiry_lb_english
379
maximum_torque_inlb_english
617
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.8
center_distance_in_english
1.9685039370079
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.24
output_overturning_moment_capacity_inlb_english
791
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00007
Output Thrust/Axial Capacity (N)
2425
output_shaft_dia_mm_metric
20
Output Radial Capacity (N)
1687
Output Overturning Moment Capacity (Nm)
89
Maximum Torque (Nm)
69.7
output_overturning_moment_capacity_nm_metric
89
output_radial_capactiry_n_metric
1687
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.00047
output_thrust_axial_capacity_n_metric
2425
Internal Inertia (kgm²)
0.00047
b10_torque_capacity_nm_metric
82.9
center_distance_mm_metric
50
Output Shaft Diameter (mm)
20
Center Distance (mm)
50
Maximum Torque (Nm)
69.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00054
B10 Torque Capacity (Nm)
82.9