Output Overturning Moment Capacity (in-lb)
791
Output Shaft Diameter (in)
0.79
Center Distance (in)
2.0
Internal Inertia (lb-in²)
1.5
maximum_torque_inlb_english
303
output_overturning_moment_capacity_inlb_english
791
B10 Torque Capacity (in-lb)
336
Maximum Torque (in-lb)
303
output_thrust_axial_capacity_lb_english
545
output_shaft_dia_in_english
0.79
Output Thrust/Axial Capacity (lb)
545
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.26
output_radial_capactiry_lb_english
379
b10_torque_capacity_inlb_english
336
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
10.1
Internal Inertia (lb-in²)
1.5
center_distance_in_english
1.9685039370079
Output Radial Capacity (lb)
379
output_overturning_moment_capacity_nm_metric
89
Maximum Torque (Nm)
34.2
Output Radial Capacity (N)
1687
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00295
b10_torque_capacity_nm_metric
38
center_distance_mm_metric
50
Center Distance (mm)
50
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00037
output_radial_capactiry_n_metric
1687
Internal Inertia (kgm²)
0.00044
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
2425
Output Shaft Diameter (mm)
20
Output Thrust/Axial Capacity (N)
2425
Internal Inertia (kgm²)
0.00044
Output Overturning Moment Capacity (Nm)
89
B10 Torque Capacity (Nm)
38
output_shaft_dia_mm_metric
20
Maximum Torque (Nm)
34.2