Output Radial Capacity (lb)
379
output_overturning_moment_capacity_inlb_english
791
Internal Inertia (lb-in²)
1.5
output_thrust_axial_capacity_lb_english
545
output_radial_capactiry_lb_english
379
maximum_torque_inlb_english
294
Center Distance (in)
2.0
b10_torque_capacity_inlb_english
403
Internal Inertia (lb-in²)
1.5
output_shaft_dia_in_english
0.79
Output Thrust/Axial Capacity (lb)
545
center_distance_in_english
1.9685039370079
Output Shaft Diameter (in)
0.79
Output Overturning Moment Capacity (in-lb)
791
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.3
Maximum Torque (in-lb)
294
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.17
B10 Torque Capacity (in-lb)
403
b10_torque_capacity_nm_metric
45.5
output_shaft_dia_mm_metric
20
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00005
Output Overturning Moment Capacity (Nm)
89
Internal Inertia (kgm²)
0.00044
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
1687
Internal Inertia (kgm²)
0.00044
B10 Torque Capacity (Nm)
45.5
Maximum Torque (Nm)
33.2
Output Thrust/Axial Capacity (N)
2425
Center Distance (mm)
50
Maximum Torque (Nm)
33.2
output_thrust_axial_capacity_n_metric
2425
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00039
output_overturning_moment_capacity_nm_metric
89
Output Radial Capacity (N)
1687
center_distance_mm_metric
50
Output Shaft Diameter (mm)
20