Manual Clamping
Destaco’s 5110 Open/Closed Series heavy-duty, vertical hold down clamps feature a forged clamping arm, large clearance under the clamping arm, and are available with Toggle Lock Plus capability.

5105-R

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 3.13
Weight (lb) 1.1
Height Under Clamp Arm (in) 2.54
Maximum Holding Capacity (lbf) 700
Weight (kg) 0.5
Clamp Arm Length (mm) 79.5
Maxmum Holding Capacity (N) 3100
Height Under Clamp Arm (mm) 64.6
Service Environment Harsh/Dirty
Opening Angle (deg) 89
Handle Vertical
Product Series 5000
Application - Closures Poor/Low
Standard Material High-Strength Forged Steel
Application - Food Processing Not Recommended
Application - Checking Fixtures Fair/Medium
Duty Cycle 3
Clamp Arm Style Solid Bar
Clamp Bar Opening (+10°) (degrees) 89
Product Type Heavy Duty
Toggle Lock Plus Yes
Application - Welding Excellent/High
Base Mounting Style Flange
PublishedDate 1676561802000
Accomodates Workpiece Variation No
Application - Wood-Working Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 159
Application - Machining Poor/Low
Product Function Clamping
Application - Assembly Excellent/High
Back to Top