Manual Clamping
Destaco’s 531 Series heavy duty, horizontal hold down clamps feature open/close capability, hardened steel pivot pins and bushings, and black oxide finish.

5305-B

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600
Height Under Clamp Arm (in) 1.12
Clamp Arm Length (in) 2.75
Weight (lb) 0.82
Clamp Arm Length (mm) 69.9
Height Under Clamp Arm (mm) 28.5
Weight (kg) 0.37
Maxmum Holding Capacity (N) 2670
Application - Wood-Working Poor/Low
Product Type Heavy Duty
Standard Material Steel
PublishedDate 1676898367000
Handle Opening (+10°) 69
Base Mounting Style Solid
Service Environment Harsh/Dirty
Application - Food Processing Not Recommended
Accomodates Workpiece Variation No
Duty Cycle 3
Toggle Lock Plus No
Application - Closures Poor/Low
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg) 90
Application - Machining Poor/Low
Product Series 5000
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Handle Horizonal
Application - Welding Excellent/High
Clamp Arm Style Solid Bar
Clamp Bar Opening (+10°) (degrees) 90
Back to Top