Manual Clamping
Destaco’s 5310-B Series heavy duty, horizontal hold down clamps feature a solid base, hardened steel pivot pins and bushings, and black oxide finish.

5310-B

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1300
Weight (lb) 2.25
Clamp Arm Length (in) 3.63
Height Under Clamp Arm (in) 1.31
Maxmum Holding Capacity (N) 5780
Clamp Arm Length (mm) 92.2
Weight (kg) 1.02
Height Under Clamp Arm (mm) 33.3
Product Function Clamping
Product Series 5000
Clamp Bar Opening (+10°) (degrees) 90
Accomodates Workpiece Variation No
Application - Checking Fixtures Fair/Medium
Application - Welding Excellent/High
Toggle Lock Plus No
Opening Angle (deg) 90
Product Type Heavy Duty
Application - Assembly Excellent/High
Application - Closures Poor/Low
Standard Material Steel
Handle Horizonal
Application - Wood-Working Poor/Low
Handle Opening (+10°) 69
Base Mounting Style Solid
Service Environment Harsh/Dirty
Duty Cycle 3
PublishedDate 1676898367000
Application - Food Processing Not Recommended
Application - Machining Poor/Low
Clamp Arm Style Solid Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top