Manual Clamping
Destaco’s 531 Series heavy duty, horizontal hold down clamps feature open/close capability, hardened steel pivot pins and bushings, and black oxide finish.

5310

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.84
Maximum Holding Capacity (lbf) 1300
Height Under Clamp Arm (in) 1
Clamp Arm Length (in) 3.63
Maxmum Holding Capacity (N) 5780
Weight (kg) 1.29
Clamp Arm Length (mm) 92.2
Height Under Clamp Arm (mm) 25.4
Accomodates Workpiece Variation No
Duty Cycle 3
Product Type Heavy Duty
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Horizonal
Clamp Arm Style Solid Bar
Application - Closures Poor/Low
Handle Opening (+10°) 69
Toggle Lock Plus No
Application - Checking Fixtures Fair/Medium
Product Function Clamping
Base Mounting Style Flange
Application - Welding Excellent/High
Product Series 5000
Standard Material Steel
Application - Machining Poor/Low
Application - Food Processing Not Recommended
Clamp Bar Opening (+10°) (degrees) 90
PublishedDate 1676898367000
Application - Wood-Working Poor/Low
Service Environment Harsh/Dirty
Opening Angle (deg) 90
Back to Top