Internal Inertia (lb-in²)
244
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
26.976
b10_torque_capacity_inlb_english
5444
output_overturning_moment_capacity_inlb_english
16292
maximum_torque_inlb_english
6297
Center Thru Hole Diameter (in)
2.5
B10 Torque Capacity (in-lb)
5444
Center Distance (in)
6.25
output_radial_capactiry_lb_english
5667
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.159
Maximum Torque (in-lb)
6297
Output Thrust/Axial Capacity (lb)
3528
Output Radial Capacity (lb)
5667
mounting_surface_diameter_in_english
5.75
Mounting Surface Diameter (in)
5.75
center_thru_hole_diameter_in_english
2.5
center_distance_in_english
6.25
Internal Inertia (lb-in²)
244
Output Overturning Moment Capacity (in-lb)
16292
output_thrust_axial_capacity_lb_english
3528
Height To Mounting Surface (in)
12.38
height_t0_mounting_surface_in_english
12.38
mounting_surface_diameter_mm_metric
146.05
output_radial_capactiry_n_metric
25218
B10 Torque Capacity (Nm)
615
output_overturning_moment_capacity_nm_metric
1841
Height To Mounting Surface (mm)
314.5
b10_torque_capacity_nm_metric
615
Output Thrust/Axial Capacity (N)
15700
Maximum Torque (Nm)
712
Center Thru Hole Diameter (mm)
63.5
Internal Inertia (kgm²)
0.0714
center_thru_hole_diameter_mm_metric
63.5
Output Overturning Moment Capacity (Nm)
1841
Center Distance (mm)
158.8
Internal Inertia (kgm²)
0.0714
Mounting Surface Diameter (mm)
146.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
output_thrust_axial_capacity_n_metric
15700
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0009
center_distance_mm_metric
158.75
Maximum Torque (Nm)
712
height_t0_mounting_surface_mm_metric
314.452
Imperial or Metric Product
Imperial
Output Radial Capacity (N)
25218