Output Radial Capacity (lb)
3828
B10 Torque Capacity (in-lb)
9553
center_distance_in_english
6.25
Output Overturning Moment Capacity (in-lb)
18451
Internal Inertia (lb-in²)
131
Output Shaft Diameter (in)
2.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
71.517
output_thrust_axial_capacity_lb_english
3529
Internal Inertia (lb-in²)
131
Output Thrust/Axial Capacity (lb)
3529
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
573.049
output_shaft_dia_in_english
2.25
maximum_torque_inlb_english
9217
Center Distance (in)
6.25
b10_torque_capacity_inlb_english
9553
output_overturning_moment_capacity_inlb_english
18451
Maximum Torque (in-lb)
9217
output_radial_capactiry_lb_english
3828
Output Radial Capacity (N)
17035
Center Distance (mm)
158.8
B10 Torque Capacity (Nm)
1079
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.168
Internal Inertia (kgm²)
0.0383
center_distance_mm_metric
158.75
output_shaft_dia_mm_metric
57.15
output_thrust_axial_capacity_n_metric
15704
Output Shaft Diameter (mm)
57.15
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
15704
Internal Inertia (kgm²)
0.0383
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0209
Output Overturning Moment Capacity (Nm)
2085
output_overturning_moment_capacity_nm_metric
2085
b10_torque_capacity_nm_metric
1079
Maximum Torque (Nm)
1041
output_radial_capactiry_n_metric
17035
Maximum Torque (Nm)
1041