Output Overturning Moment Capacity (in-lb)
18451
maximum_torque_inlb_english
7578
Output Shaft Diameter (in)
2.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
7.405
output_radial_capactiry_lb_english
3828
Output Thrust/Axial Capacity (lb)
3529
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
60.196
Center Distance (in)
6.25
Internal Inertia (lb-in²)
137
Internal Inertia (lb-in²)
137
center_distance_in_english
6.25
Output Radial Capacity (lb)
3828
B10 Torque Capacity (in-lb)
6516
b10_torque_capacity_inlb_english
6516
output_shaft_dia_in_english
2.25
Maximum Torque (in-lb)
7578
output_overturning_moment_capacity_inlb_english
18451
output_thrust_axial_capacity_lb_english
3529
Center Distance (mm)
158.8
center_distance_mm_metric
158.75
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.018
b10_torque_capacity_nm_metric
736
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.0401
Output Shaft Diameter (mm)
57.15
Maximum Torque (Nm)
856
Output Overturning Moment Capacity (Nm)
2085
Internal Inertia (kgm²)
0.0401
output_thrust_axial_capacity_n_metric
15704
output_overturning_moment_capacity_nm_metric
2085
Output Radial Capacity (N)
17035
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0022
output_radial_capactiry_n_metric
17035
Output Thrust/Axial Capacity (N)
15704
B10 Torque Capacity (Nm)
736
output_shaft_dia_mm_metric
57.15
Maximum Torque (Nm)
856