B10 Torque Capacity (in-lb)
8769
center_distance_in_english
6.25
maximum_torque_inlb_english
10264
Maximum Torque (in-lb)
10264
output_overturning_moment_capacity_inlb_english
18451
Internal Inertia (lb-in²)
137
Output Thrust/Axial Capacity (lb)
3529
Output Shaft Diameter (in)
2.25
output_thrust_axial_capacity_lb_english
3529
output_radial_capactiry_lb_english
3828
b10_torque_capacity_inlb_english
8769
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
43.708
Center Distance (in)
6.25
Internal Inertia (lb-in²)
137
Output Radial Capacity (lb)
3828
Output Overturning Moment Capacity (in-lb)
18451
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.344
output_shaft_dia_in_english
2.25
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.013
Internal Inertia (kgm²)
0.0401
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
2085
B10 Torque Capacity (Nm)
991
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0016
b10_torque_capacity_nm_metric
991
Output Thrust/Axial Capacity (N)
15704
Maximum Torque (Nm)
1160
output_thrust_axial_capacity_n_metric
15704
Center Distance (mm)
158.8
Output Shaft Diameter (mm)
57.15
output_overturning_moment_capacity_nm_metric
2085
Maximum Torque (Nm)
1160
Internal Inertia (kgm²)
0.0401
output_radial_capactiry_n_metric
17035
center_distance_mm_metric
158.75
output_shaft_dia_mm_metric
57.15
Output Radial Capacity (N)
17035