Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
601
601
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.5
Plunger Travel (in)
0.63
Maximum Holding Capacity (lbf)
100
Weight (lb)
0.09
Plunger Travel (mm)
16
Plunger Height (mm)
12.7
Maxmum Holding Capacity (N)
440
Weight (kg)
0.04
Imperial or Metric Product
Imperial
Plunger Thread
#8-32
Spindle (Recommended)
105203
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Product Function
Clamping
Base Mounting Style
Flange
Toggle Lock Plus
No
Product Series
601
Plunger
Round
Standard Material
Steel
Spindle Included?
Yes
Back to Top