Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
602-MM
602-MM
STRAIGHT-LINE ACTION HANDCLAMP
Versatile and compact
Locks in both extended and retracted position
Stainless steel
Ergonomic handle grip supplied
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.11
Plunger Travel (in)
0.75
Maximum Holding Capacity (lbf)
200.0
Plunger Height (in)
0.47
Plunger Height (mm)
11.9
Plunger Travel (mm)
19.1
Weight (kg)
0.05
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
900.0
Plunger Thread
M6
Standard Material
Steel
Mounting Nut (Supplied)
602105-M
Handle Color
Red
Base Mounting Style
Flange
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Toggle Lock Plus
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1/28:1
Spindle (Recommended)
205203-M
Product Series
602/604/624
Plunger
Round
Product Type
Threaded Body
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
602
STRAIGHT LINE ACTION CLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top