Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
610
610
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.7
Plunger Travel (in)
1.63
Weight (lb)
1.7
Maximum Holding Capacity (lbf)
800.0
Maxmum Holding Capacity (N)
3560.0
Plunger Travel (mm)
41.4
Plunger Height (mm)
43.2
Weight (kg)
0.77
Imperial or Metric Product
Imperial
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Standard Material
Steel
Spindle (Recommended)
210203
PublishedDate
1675186587000
Product Series
610
Base Mounting Style
Flange
Toggle Lock Plus
No
Plunger Thread
3/8-16
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
51:1/70:1
Plunger
Round
Spindle Included?
No
Product Type
Standard
Product Accessories
210203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top