Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
640-R
640-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
7500
Plunger Travel (in)
4
Plunger Height (in)
1.25
Weight (lb)
6.79
Imperial or Metric Product
Imperial
Plunger Height (mm)
31.8
Maxmum Holding Capacity (N)
33400
Plunger Travel (mm)
101.6
Weight (kg)
3.08
Base Mounting Style
Flange
Product Type
Standard
Toggle Lock Plus
Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
35:1
Plunger Thread
1/2-13
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Product Function
Clamping
Spindle (Recommended)
220203
Spindle Included?
No
Standard Material
Steel
Product Series
640
Product Accessories
220203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top