Manual Clamping
Destaco’s 640 Series straight line action clamps are designed for heavy duty push/pull clamping and handle rotation that falls below the mounting plane to lock in retracted position.

640

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 7500
Plunger Height (in) 1.25
Weight (lb) 6.79
Plunger Travel (in) 4
Weight (kg) 3.08
Plunger Height (mm) 31.8
Imperial or Metric Product Imperial
Maxmum Holding Capacity (N) 33400
Plunger Travel (mm) 101.6
Plunger Thread 1/2-13
Product Function Clamping
Spindle Included? No
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 640
Spindle (Recommended) 220203
Standard Material Steel
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Toggle Lock Plus No
Base Mounting Style Flange
Product Accessories
220203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top