Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70130-HW
70130-HW
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Output Volume (gal/min)
0.53
Max. Pressure (PSI)
5220.0
Max. Pressure (bar)
360.0
Max. Output Volume (l/min)
2.0
Product Series
70130
Product Function
Clamping
Product Type
Air Hydraulic Pump
PublishedDate
1685556300000
show_at_website
legacy
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
product_web_status
legacy
Conversion Ratio
1:60
Back to Top