Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70130
70130
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Output Volume (gal/min)
0.4
Max. Pressure (PSI)
3045.0
Max. Pressure (bar)
210.0
Max. Output Volume (l/min)
1.5
Product Function
Clamping
Product Series
70130
Product Type
Air Hydraulic Pump
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Conversion Ratio
1:30
PublishedDate
1675348099000
Back to Top