b10_torque_capacity_inlb_english
4160
mounting_surface_diameter_in_english
2.5590551181102
Output Thrust/Axial Capacity (lb)
2224
center_distance_in_english
2.755905511811
Center Thru Hole Diameter (in)
0.75
output_overturning_moment_capacity_inlb_english
3626
Output Overturning Moment Capacity (in-lb)
3626
B10 Torque Capacity (in-lb)
4160
Internal Inertia (lb-in²)
10
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.634
output_radial_capactiry_lb_english
2833
Maximum Torque (in-lb)
407
output_thrust_axial_capacity_lb_english
2224
maximum_torque_inlb_english
407
center_thru_hole_diameter_in_english
0.75
Mounting Surface Diameter (in)
2.6
Center Distance (in)
2.8
Output Radial Capacity (lb)
2833
height_t0_mounting_surface_in_english
5.511811023622
Internal Inertia (lb-in²)
10
Height To Mounting Surface (in)
5.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
21.14
B10 Torque Capacity (Nm)
470
height_t0_mounting_surface_mm_metric
140
b10_torque_capacity_nm_metric
470
output_overturning_moment_capacity_nm_metric
410
Maximum Torque (Nm)
46
Output Overturning Moment Capacity (Nm)
410
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.006
Output Thrust/Axial Capacity (N)
9897
Imperial or Metric Product
Metric
mounting_surface_diameter_mm_metric
65
Center Thru Hole Diameter (mm)
19
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0008
output_thrust_axial_capacity_n_metric
9897
Internal Inertia (kgm²)
0.0029
Center Distance (mm)
70
Mounting Surface Diameter (mm)
65
Internal Inertia (kgm²)
0.0029
output_radial_capactiry_n_metric
12607
center_distance_mm_metric
70
Output Radial Capacity (N)
12607
Height To Mounting Surface (mm)
140
center_thru_hole_diameter_mm_metric
19
Maximum Torque (Nm)
46