Internal Inertia (lb-in²)
10
height_t0_mounting_surface_in_english
5.511811023622
Mounting Surface Diameter (in)
2.6
center_thru_hole_diameter_in_english
0.75
Internal Inertia (lb-in²)
10
mounting_surface_diameter_in_english
2.5590551181102
center_distance_in_english
2.755905511811
output_thrust_axial_capacity_lb_english
2224
Output Radial Capacity (lb)
2833
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.91
Height To Mounting Surface (in)
5.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.355
output_overturning_moment_capacity_inlb_english
3626
maximum_torque_inlb_english
407
Center Distance (in)
2.8
Center Thru Hole Diameter (in)
0.75
Output Overturning Moment Capacity (in-lb)
3626
output_radial_capactiry_lb_english
2833
Output Thrust/Axial Capacity (lb)
2224
b10_torque_capacity_inlb_english
5168
Maximum Torque (in-lb)
407
B10 Torque Capacity (in-lb)
5168
Maximum Torque (Nm)
46
Output Radial Capacity (N)
12607
b10_torque_capacity_nm_metric
584
B10 Torque Capacity (Nm)
584
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
output_radial_capactiry_n_metric
12607
Internal Inertia (kgm²)
0.0029
mounting_surface_diameter_mm_metric
65
output_thrust_axial_capacity_n_metric
9897
height_t0_mounting_surface_mm_metric
140
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
9897
Height To Mounting Surface (mm)
140
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Maximum Torque (Nm)
46
Mounting Surface Diameter (mm)
65
center_thru_hole_diameter_mm_metric
19
Internal Inertia (kgm²)
0.0029
Center Thru Hole Diameter (mm)
19
Center Distance (mm)
70
output_overturning_moment_capacity_nm_metric
410
Output Overturning Moment Capacity (Nm)
410
center_distance_mm_metric
70