Height To Mounting Surface (in)
5.5
output_overturning_moment_capacity_inlb_english
3626
Center Distance (in)
2.8
Output Thrust/Axial Capacity (lb)
2224
height_t0_mounting_surface_in_english
5.511811023622
maximum_torque_inlb_english
407
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
25.39
b10_torque_capacity_inlb_english
5620
Center Thru Hole Diameter (in)
0.75
Output Radial Capacity (lb)
2833
Mounting Surface Diameter (in)
2.6
output_radial_capactiry_lb_english
2833
Output Overturning Moment Capacity (in-lb)
3626
center_distance_in_english
2.755905511811
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.165
center_thru_hole_diameter_in_english
0.75
Maximum Torque (in-lb)
407
Internal Inertia (lb-in²)
10
mounting_surface_diameter_in_english
2.5590551181102
B10 Torque Capacity (in-lb)
5620
Internal Inertia (lb-in²)
10
output_thrust_axial_capacity_lb_english
2224
b10_torque_capacity_nm_metric
635
Center Distance (mm)
70
Mounting Surface Diameter (mm)
65
Center Thru Hole Diameter (mm)
19
Height To Mounting Surface (mm)
140
Output Thrust/Axial Capacity (N)
9897
Output Radial Capacity (N)
12607
center_distance_mm_metric
70
Output Overturning Moment Capacity (Nm)
410
center_thru_hole_diameter_mm_metric
19
B10 Torque Capacity (Nm)
635
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
output_overturning_moment_capacity_nm_metric
410
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0009
Maximum Torque (Nm)
46
Internal Inertia (kgm²)
0.0029
Maximum Torque (Nm)
46
output_radial_capactiry_n_metric
12607
Internal Inertia (kgm²)
0.0029
Imperial or Metric Product
Metric
mounting_surface_diameter_mm_metric
65
height_t0_mounting_surface_mm_metric
140
output_thrust_axial_capacity_n_metric
9897