Output Thrust/Axial Capacity (lb)
2224
center_thru_hole_diameter_in_english
0.75
output_radial_capactiry_lb_english
2833
b10_torque_capacity_inlb_english
6372
Mounting Surface Diameter (in)
2.6
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.093
height_t0_mounting_surface_in_english
5.511811023622
maximum_torque_inlb_english
832
Internal Inertia (lb-in²)
7
Maximum Torque (in-lb)
832
output_overturning_moment_capacity_inlb_english
3626
Internal Inertia (lb-in²)
7
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.006
mounting_surface_diameter_in_english
2.5590551181102
B10 Torque Capacity (in-lb)
6372
Output Overturning Moment Capacity (in-lb)
3626
center_distance_in_english
2.755905511811
output_thrust_axial_capacity_lb_english
2224
Output Radial Capacity (lb)
2833
Height To Mounting Surface (in)
5.5
Center Distance (in)
2.8
Center Thru Hole Diameter (in)
0.75
Center Distance (mm)
70
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Internal Inertia (kgm²)
0.002
Center Thru Hole Diameter (mm)
19
Internal Inertia (kgm²)
0.002
mounting_surface_diameter_mm_metric
65
Output Thrust/Axial Capacity (N)
9897
Maximum Torque (Nm)
94
Output Radial Capacity (N)
12607
center_distance_mm_metric
70
output_overturning_moment_capacity_nm_metric
410
height_t0_mounting_surface_mm_metric
140
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
12607
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
B10 Torque Capacity (Nm)
720
b10_torque_capacity_nm_metric
720
Maximum Torque (Nm)
94
Height To Mounting Surface (mm)
140
output_thrust_axial_capacity_n_metric
9897
center_thru_hole_diameter_mm_metric
19
Output Overturning Moment Capacity (Nm)
410
Mounting Surface Diameter (mm)
65