center_distance_in_english
2.755905511811
b10_torque_capacity_inlb_english
4160
maximum_torque_inlb_english
407
Internal Inertia (lb-in²)
10
Output Thrust/Axial Capacity (lb)
802
Output Radial Capacity (lb)
560
output_shaft_dia_in_english
0.98
output_radial_capactiry_lb_english
560
Output Shaft Diameter (in)
0.98
Internal Inertia (lb-in²)
10
output_thrust_axial_capacity_lb_english
802
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.634
Output Overturning Moment Capacity (in-lb)
1545
output_overturning_moment_capacity_inlb_english
1545
B10 Torque Capacity (in-lb)
4160
Center Distance (in)
2.8
Maximum Torque (in-lb)
407
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
21.14
Output Thrust/Axial Capacity (N)
3569
Internal Inertia (kgm²)
0.0029
Center Distance (mm)
70
center_distance_mm_metric
70
output_thrust_axial_capacity_n_metric
3569
output_overturning_moment_capacity_nm_metric
175
Output Shaft Diameter (mm)
25
B10 Torque Capacity (Nm)
470
Output Overturning Moment Capacity (Nm)
175
Maximum Torque (Nm)
46
Output Radial Capacity (N)
2492
Maximum Torque (Nm)
46
output_radial_capactiry_n_metric
2492
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.006
output_shaft_dia_mm_metric
25
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0008
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.0029
b10_torque_capacity_nm_metric
470