Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.54
output_thrust_axial_capacity_lb_english
802
output_shaft_dia_in_english
0.98
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4.38
output_overturning_moment_capacity_inlb_english
1545
Center Distance (in)
2.8
B10 Torque Capacity (in-lb)
5177
Internal Inertia (lb-in²)
8
Output Radial Capacity (lb)
560
Maximum Torque (in-lb)
681
Internal Inertia (lb-in²)
8
Output Shaft Diameter (in)
0.98
Output Overturning Moment Capacity (in-lb)
1545
maximum_torque_inlb_english
681
center_distance_in_english
2.755905511811
Output Thrust/Axial Capacity (lb)
802
b10_torque_capacity_inlb_english
5177
output_radial_capactiry_lb_english
560
Output Shaft Diameter (mm)
25
Internal Inertia (kgm²)
0.0023
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
output_shaft_dia_mm_metric
25
Center Distance (mm)
70
Internal Inertia (kgm²)
0.0023
b10_torque_capacity_nm_metric
585
output_overturning_moment_capacity_nm_metric
175
Maximum Torque (Nm)
77
Maximum Torque (Nm)
77
output_radial_capactiry_n_metric
2492
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
175
Output Radial Capacity (N)
2492
B10 Torque Capacity (Nm)
585
output_thrust_axial_capacity_n_metric
3569
center_distance_mm_metric
70
Output Thrust/Axial Capacity (N)
3569